Wide range of modules for best-fit motion control needs.
Distinct set of high-accuracyand fast control response intelligent modules that are ideal forapplications requiring high-speed and precision.
Makes it easy to perform various control including positioning control, speed control, torque control, cam control and synchronous control.
Comes in two type's transistor or differential driver output, depending on the connected amplifier.
Capable of 200k pulse/s for the DC input type, and 8M pulse/s for differential input.