Interface module group for control-system networks.
Seamless integration of each FA level, with the optimum network for each purpose and usage. Experience the network diversity.
This controller-to-controller network enables high-speed communication and high-volume transmission, with seamless communication not interrupted by layers.
This high-speed field network extends from I/O control to controller branched control, and enables wiring which matches the device layout.
Control network for connecting manufacturing devices.
This high-speed field network is capable of control and information handling.
Internal and external wire reduction network to eliminate onsite problems such as overly complex wiring work or wiring errors.
This flexible sensor network uses universal wires and robot cables to enable branched control of sensors and actuators.
This MODBUS module connects with MODBUS compatible devices such as temperature controlling and measuring instruments.
Interface module for PROFIBUS network.
Interface module for DeviceNet network.
This interface module can be connected to an FL-net network.
Interface module for AS-i network.