These modules use an analog method for data input/output.
Capable of responding to process control needs, this is a lineup of analog modules which support high-speed, high-accuracy control.
High conversion speed analog input modules.
High conversion speed analog output modules.
A single module capable of both analog input and output.
Increase measurement accuracy and connect directly to the load cell addition box.
This module makes it easy to perform various control including positioning control, speed control, torque control, cam control and synchronous control.
High accuracy temperature input modules.
PID loop control integrated temperature control modules.
Loop control module ideal for temperature and flow rate control environments which require fast response.