Categorias de Produto
CPU
22 Total
de 1-22
Mostrar lista das especificações de produtos selecionados (até 10 itens)
Large categories | Medium categories | Model name | Outline | |
---|---|---|---|---|
Programmable controller CPU | L02SCPU 2024/09 Descontinuado |
Number of I/O points: 1024, number of I/O device points: 8192, program capacity: 20K steps, basic operation processing speed (LD X0): 60 ns, program memory capacity: 80K bytes, external interface: USB/RS-232, built-in I/O: sink output | ||
Programmable controller CPU | L02SCPU-P 2024/09 Descontinuado |
Number of I/O points: 1024, number of I/O device points: 8192, program capacity: 20K steps, basic operation processing speed (LD X0): 60 ns, program memory capacity: 80K bytes, external interface: USB/RS-232, built-in I/O: source output | ||
Programmable controller CPU | L02CPU | Number of I/O points: 1024, number of I/O device points: 8192, program capacity: 20K steps, basic operation processing speed (LD X0): 40 ns, program memory capacity: 80K bytes, external interface: USB/Ethernet, built-in I/O: sink output, with SD memory card interface | ||
Programmable controller CPU | L02CPU-P 2024/09 Descontinuado |
Number of I/O points: 1024, number of I/O device points: 8192, program capacity: 20K steps, basic operation processing speed (LD X0): 40 ns, program memory capacity: 80K bytes, external interface: USB/Ethernet, built-in I/O: source output, with SD memory card interface | ||
Programmable controller CPU | L06CPU | Number of I/O points: 4096, number of I/O device points: 8192, program capacity: 60K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 240K bytes, external interface: USB/Ethernet, built-in I/O: sink output, with SD memory card interface | ||
Programmable controller CPU | L06CPU-P | Number of I/O points: 4096, number of I/O device points: 8192, program capacity: 60K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 240K bytes, external interface: USB/Ethernet, built-in I/O: source output, with SD memory card interface | ||
Programmable controller CPU | L26CPU | Number of I/O points: 4096, number of I/O device points: 8192, program capacity: 260K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 1040K bytes, external interface: USB/Ethernet, built-in I/O: sink output, with SD memory card interface | ||
Programmable controller CPU | L26CPU-P | Number of I/O points: 4096, number of I/O device points: 8192, program capacity: 260K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 1040K bytes, external interface: USB/Ethernet, built-in I/O: source output, with SD memory card interface | ||
Programmable controller CPU | L26CPU-BT | Number of I/O points: 4096, number of I/O device points: 8192, program capacity: 260K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 1040K bytes, external interface: USB/Ethernet, built-in I/O: sink output, with SD memory card interface, CC-Link master/local station function available | ||
Programmable controller CPU | L26CPU-PBT | Number of I/O points: 4096, number of I/O device points: 8192, program capacity: 260K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 1040K bytes, external interface: USB/Ethernet, built-in I/O: source output, with SD memory card interface, CC-Link master/local station function available | ||
Programmable controller CPU | Product package | L02CPU-SET | Product package of L02CPU, L61P (power supply module), and L6DSPU (display unit) | |
Programmable controller CPU | Product package | L02CPU-P-SET 2024/09 Descontinuado |
Product package of L02CPU-P, L61P (power supply module), and L6DSPU (display unit) | |
Programmable controller CPU | Product package | L06CPU-SET | Product package of L06CPU, L61P (power supply module), and L6DSPU (display unit) | |
Programmable controller CPU | Product package | L06CPU-P-SET | Product package of L06CPU-P, L61P (power supply module), and L6DSPU (display unit) | |
Programmable controller CPU | Product package | L26CPU-SET | Product package of L26CPU, L61P (power supply module), and L6DSPU (display unit) | |
Programmable controller CPU | Product package | L26CPU-P-SET | Product package of L26CPU-P, L61P (power supply module), and L6DSPU (display unit) | |
Programmable controller CPU | Product package | L26CPU-BT-SET | Product package of L26CPU-BT, L61P (power supply module), and L6DSPU (display unit) | |
Programmable controller CPU | Product package | L26CPU-PBT-SET | Product package of L26CPU-PBT, L61P (power supply module), and L6DSPU (display unit) | |
Option | Display unit | L6DSPU | Number of displayed characters: 16 one-byte characters x 4 lines, displayable characters: Hiragana/ Kanji/Alphanumeric/Katakana/ symbols, supported language: Japanese/English, backlight: green (normal)/red (error) | |
Option | RS-232 adapter | L6ADP-R2 | Connector for peripherals supporting RS-232 | |
Option | RS-422/485 adapter | L6ADP-R4 | Connector for peripherals supporting RS-422/485 | |
Option | END cover with error terminal | L6EC-ET | END cover with ERR terminal |
Mostrar lista das especificações de produtos selecionados (até 10 itens)
22 Total
de 1-22