Products

Earth Leakage Circuit Breakers

Earth Leakage Circuit Breakers

Wide assorted products which is suitable for protections of an overload, a short circuit and a electric shock in low voltage circuit.

These are basic products for the protection of the low voltage circuit. The WS-V series, Mitsubishi's latest Low Voltage Circuit Breakers, prepares various variations including "F-style" of small size breakers and improves the usability of them.

Earth Leakage Circuit Breakers (ELCB) NV

The earth leakage circuit breaker (ELCB) is used to protect persons against electric shock hazards and to prevent a fire. This also have the same function as MCCB.

Earth-Leakage Circuit Breakers (ELCB)

Motor Protection Breakers NV

This kind of breaker is ELCB rated 225 Amp and less, and is available to protect a motor and the associated wiring or conductors.

Motor Protection Breakers