Products

Low-voltage Circuit Breakers

Low Voltage Circuit Breakers(LVCBs)

Mitsubishi low voltage circuit breakers create a future of the electrical equipment.

For over a half of a century Mitsubishi low voltage circuit breakers meet the needs of market. Including the WS-V series equipped with a new breaking technology, Mitsubishi Low Voltage Circuit Breakers have various lineups depending on the electric power market and the machinery.

Product List

Molded Case Circuit Breakers

Molded Case Circuit Breakers Products for the protection of an overload, short-circuit basically.

  • Molded-Case Circuit Breakers (MCCB) NF
  • Motor Protection Breakers NF

Earth Leakage Circuit Breakers

Earth Leakage Circuit Breakers Products for the protection of an overload, short-circuit and earth-leakage basically.

  • Earth Leakage Circuit Breakers (ELCB) NV
  • Motor Protection Breakers NV

UL 489 Listed Circuit Breakers

UL 489 Listed Circuit Breakers Mandatory products for overcurrent protection of North American countries.

  • UL 489 Listed Molded Case Circuit Breakers NF-U
  • UL 489 Listed Molded Case Circuit Breakers with Ground Fault Protection NV-U

Circuit Breakers for Use in Particular Applications

Circuit Breakers for Use in Particular Applications Products to be more suitable for the particular application.

  • Instantaneous tripping Circuit Breakers
  • Isolation Switches DSN

Circuit Breakers for Panelboard and Control board

Circuit Breakers for Panelboard and Control board Products suitable for any panelboards and control boards by small size.

  • Circuit Breakers for Control board NF-FA
  • Circuit Breakers for Control board NF-FAU, FHU
  • Circuit Breakers for Panelboard NF-KC

Circuit Breakers for Equipment

Circuit Breakers for Equipment Products also suitable to install inside the equipment by a small size.

  • Circuit Protectors (CBE) CP

Air Circuit Breakers

Air Circuit Breakers Products as the main circuit protective device to make electrical equipment multifunctional.

  • Air Circuit Breakers (ACB) AE-SW

Molded Case Circuit Breakers for DC circuit (up to 1000VDC)

Molded Case Circuit Breakers for DC circuit (up to 1000VDC) Circuit Breakers mainly used for Photovoltaic power generation system.

  • Molded Circuit Breakers for DC use NF-HD

Molded Case Circuit Breakers with MDU

Molded Case Circuit Breakers with MDU Products for the detection of information of a circuit - it may be support energy saving of the system.

  • Molded Case Circuit Breakers with Measuring Display Unit NF with MDU

Earth Leakage Relays

Earth Leakage Relays Products suitable to add the earth-leakage protection to existing systems.

  • Earth Leakage Relays NV-Z

Accessories and Related Components

Accessories and Related Components Products to extend the performance of a breaker by installing it in/on the breaker.

  • Internal Accessories AL, AX, SHT, UVT
  • External Accessories Handle, TC, HL, MD
  • Breaker Testers

Engineering Software

Engineering Software Calculation and selection software for low-voltage circuit breakers.

  • MELSELECT
  • MELSHORT 2
0000/00/00 JavaScript