Products

Earth Leakage Circuit Breakers

Earth-Leakage Circuit Breakers (ELCB)

Wide assorted products which is most suitable for protections of an overload, a short circuit and a electric shock in low voltage circuit.

These are most basic products for the protection of the low voltage circuit. The WS-V series, Mitsubishi's latest LVCBs, prepares various variations including "F-style" of small size breakers and improves the usability of them.

Earth-Leakage Circuit Breakers (ELCB)

The earth leakage circuit breaker (ELCB) is used to protect persons against electric shock hazards and to prevent a fire. This also have the same function as MCCB.

Earth-Leakage Circuit Breakers (ELCB)

Motor Protection Breakers

This kind of breaker is ELCB rated 225 Amp and less, and is available to protect a motor and the associated wiring or conductors.

Motor Protection Breakers