The best choice for a completerange of applications.
Inverters are variable frequency power supply units which can change the rotation speed of the three-phase induction motors easily and flexibly.
High-performance and environmentally friendly inverter compliant with global standards.
An extensive range of models are available according to application.
High performance and high quality new inverter of the highest level.
With the enhanced drive performance and usability, the inverter is compliant with applicable safety standards.
The optimum functions for each dedicated field are added to the already high performance and high functionality of FR-A800 series inverter.
Enhanced next-generation energy-saving inverter.Equipped various functions ideal for fans and pumps.
Achieving the top level of driving performance in compact body, the inverter became more powerful.
In addition to the improved reliability and easy maintenance, pursued easier use and better performance.
The software can be easily used by a personal computer from inverter setting up to maintenance.
0000/00/00 | JavaScript |
---|