The core for next-generation automation environment.
To succeed in highly competitive markets, it's important to build automation systems that ensure high productivity and consistent product quality.
MELSEC iQ-R is taking a three-point approach to solving these problems: Reducing TCO, increasing Reliability and Reuse of existing assets.
Multi-CPU architecture, configured with ultra high-speed PLC CPU and CPUs such as the motion CPU and the C controller, helps to reduce the production cycle time.
For installing devices such as power supply and CPU module.
This module is used for providing the electrical power for the CPU, input, output, and other modules on the base unit.
The digital I/O module intefaces bit signals to the control system.
Analog modules include the analog I/O module that interfaces voltage and current signals to the control system, the temperature input module that measures the temperature, and the temperature control module that controls the temperature.
The motion module realizes high-speed and high-accuracy motion control with simple programming. The positioning module performs positioning such as helical interpolation.
The high-speed counter module is capable of handling high-speedpulse signals from an encoder.
The flexible high-speed I/O control module realizes stable I/Oresponse due to high-speed hardware processing without beingrestricted by the CPU scan time. In addition, user's logic can be set toFPGA with the dedicated intuitive configuration tool.
The information module enables information exchange with MES database and performs data logging. The network module supports various network such as CC-Link IE and CC-Link.
We also provide an extensive lineup of peripheral products such as connectors for input/output modules and industrial hubs.