SCROLL
FS
FS

Modern Taste of Freshness

A thoroughly modern refrigerator that preserves freshness and enhances the sustainable lifestyle.

Read More

Soft Freezing

Soft Freezing

Soft Freezing allows to keep food longer in a “soft frozen” state.
No need to thaw, enjoy cooking right away with saving cooking time and reducing food wastage.

  • Cut
    Cut
  • Divide
    Divide
  • Scoop
    Scoop
Select Zone (Approx. -7 °CSoft Freezing / 0°CChilled

Select Zone (Approx. -7°CSoft Freezing / 0°CChilled

The Select Zone brings flexibility for your storage where you can convert Soft freezing(approx. -7℃) and chilled mode(approx. 0℃) depending on various situations.
Change the Select Zone mode with your taste.

  • Select_Zone
Vegetable Case
with Vitamin Factory

Vegetable Case
with Vitamin Factory

Indirect cooling design and moisture control helps keeping the vegetable’s moisture and preserve its freshness.

Furthermore, applied unique orange LED promotes photosynthesis process which increases Vitamin C, and keeps vegetables greener while preserving.

  • Fresh Box with Vitamin Factory
    Image is for illustrative purposes only
  • Non irradiation After irradiation Non irradiation After irradiation
    Without Vitamin Factory LED light With Vitamin Factory LED light In house test result: storage cabbage in vegetable case for 7 days, comparing with or without irradiation.
    Result may differ depending on conditions such as the kind of food, the amount of food, and its freshness at point of refrigeration.
Blue Catalyst Deodorizer

Blue Catalyst
Deodorizer

The antibacterial photocatalyst filter deactivate 99.9% of bacterial growth on the filter, and also decomposes the odor component with the Blue LED photocatalyst activation. The clean cold air will be circulated through the fridge.

In addition, food liner is made of antibacterial material and keeps good hyniene inside the fridge.

  • Blue Catalyst Deodorizer
    Image is for illustrative purposes only. For antibacterial, the material passed the test standard, JIS L 1902(Japanese standard).
    For deodorization, the material passed the evaluation done by Mitsubishi Electric in house testing.
  • Blue Catalyst Deodorizer Blue Catalyst Deodorizer
    Image is for illustrative purposes only. The Food liner is made of “Polimaxx banbax” which material is mixed with Nano Zinc Oxide to prevent from bacteria and keep good hygiene.
    The material passed the test standard, JIS Z2801(Japanese standard).
Interior Fit Design

Interior Fit Design

The flat design fits perfectly into your kitchen and results in a coordinated look with your kitchen area.

  • Silver
    Silver
  • Brown
    Brown
  • FS Silver in Kitchen
    FS Silver in Kitchen
  • FS Brown in Kitchen
    FS Brown in Kitchen

Modern Taste of Freshness Modern Taste of Freshness

The more efficiently we shop and prepare food, the more time we have for ourselves and our loved ones.

Moreover, being able to keep food fresh longer allows us to create a wider variety of delicious meals every day.

This modern refrigerator has evolved to satisfy the modern lifestyle,
where food and ingredients are purchased in bulk and stored for longer periods.

Designed for freshness, it also features a variety of freezing and cooling technologies that simplify storage and reduce waste.
A temperature switching function accommodates individual lifestyle preferences.
Storage hygiene is augmented with blue LED photocatalytic deodorization and an antibacterial food liner.

Embodying thoroughly modern taste – both in appearance and preservation technology – this innovative refrigerator enhances your food storage options and supports sustainability by reducing waste.

Enriching your life with the modern taste of freshness.

The new FS Series from Mitsubishi Electric!

The more efficiently we shop and prepare food, the more time we have for ourselves and our loved ones.

Moreover, being able to keep food fresh longer allows us to create a wider variety of delicious meals every day.



This modern refrigerator has evolved to satisfy the modern lifestyle,
where food and ingredients are purchased in bulk and stored for longer periods.

Designed for freshness, it also features a variety of freezing and cooling technologies that simplify storage and reduce waste.
A temperature switching function accommodates individual lifestyle preferences.
Storage hygiene is augmented with blue LED photocatalytic deodorization and an antibacterial food liner.

Embodying thoroughly modern taste – both in appearance and preservation technology – this innovative refrigerator enhances your food storage options and supports sustainability by reducing waste.

Enriching your life with the modern taste of freshness.

The new FS Series from Mitsubishi Electric!

Learn more Close

Refrigerators Lineup