Integrated
train car management function
Overall train control (optimal control)
Optimal powering and braking depending on the loading conditions
of the entire train
[Effects] Effective use of regenerative braking equipment, enhanced
response to speed control, compensation for the braking strength of
the whole train at times of brake failure
Response confirmation function
Control for initiation/termination of train car operation
(with pantographs up/down - SIV on/off - lighting and air conditioning
on/off)
[Effects] Improved safety of control and easier detection of causes
of failure
Safety interlock
Thorough check on conditions for activation of doors, brake
failure, operation of safety brakes in response to powering commands
[Effects] Minute safety functions that cannot be provided by hardware
can be supported by software logic.
Control commands
transmission functions (TIS/TIMS) |