Features of line-unit type board The independent configuration per line enables the independent blocking (shut-off) of the concerned line, allowing the limitation of the day-time check or maintenance. Since the extension is basically made per line unit, the execution of extension or renewal in the future becomes easy. The surveillance section composed of S/W sequence contributes to the realization of flexible surveillance function and to the simplification of wiring through connection using the connector. With the failure record display attached with time and work guidance in addition to the digital/analog display of measured data made in touch monitor style using color liquid crystal, the comfortable operability gentle to human beings can be realized. Because of the standard unit arrangement, it is possible to use a system configuration corresponding to the wired sequence system, the ME system and other various system.
back to top
Features compared with the conventional type Ease in renewal Extendibility Maintainability Cost performance Delivery term New
Line-unit
distribution board Renewable per
panel (per line) Extendable
per panel
(per line) Maintenance
with limited
power-off
area Cost can be
reduced through
standardization. Standardization
leads to shortening
the delivery term. Conventional
Substation-unit
distribution board Needs a large
scale local
switching. Needs a
structural
plan based
on future
prospect. Maintenance is
basically carried
out after shut
down of the entire
system. Individual design
per substation is
needed. Individual design
per substation is
needed.