Title | Type/Model | Pub. date | File / Size |
---|---|---|---|
About the Combination for selective breaking of Molded Case Circuit Breakers | NF800-SEW, NF800-HEW, NF125-RGV, NF250-RGV | 2024-05 | ![]() LVS-YE-0008 (0.20MB) |
About the operating characteristic curves of UL 489-listed no-fuse breakers | NF50-SMU | 2024-01 | ![]() LVS-YE-0007 (0.23MB) |
Correction of the external dimensions for F Type Operating Handles. | F Type Operating Handle (Type name:F-03SV) | 2021-06 | ![]() LVS-YE-0006 (0.62MB) |
About the influence of cancellation of PA/PET resins of Toyobo Co., Ltd. to our Circuit Breakers | MCCB,ELCB | 2021-03 | ![]() LVS-YE-0005 (0.45MB) |
Addition of a note for Rated short time withstand current (Icw) | AE-SW/SWA | 2020-11 | ![]() LVS-YE-0004 (0.37MB) |
Change in description methods for outline dimensions of main circuit terminals | AE-SW/SWA | 2020-11 | ![]() LVS-YE-0003 (0.16MB) |
Correnction of product weight | AE-SW/SWA | 2020-01 | ![]() LVS-YE-0002 (0.13MB) |
Correnction of internal resistance, reactance and power consumption | AE-SW/SWA | 2019-10 | ![]() LVS-YE-0001 (0.13MB) |