High Frequency Devices

High Power, High Efficiency, and Miniaturization Ideal for high-speed, high-capacity wireless communication systems

NEWS RELEASES

    TOPICS

    New Products / Lineup of 3.6-4.0GHz, 16W output power, GaN Power Amplifier Modulefor 5G BTS! GaN Power Amplifier Module for 5G Massive MIMO Base Stations
    Our Stories
    New Products / Lineup of Ka-band GaN MMIC power amplifier chip with output power of 8W and 14W! Ka-band GaN MMIC for SATCOM earth station
    New Products / Achieves 6.5W output power at 3.6V operation!Silicon RF High power MOSFET
    Update Catalogs / High Frequency Devices and Silicon RF Devices Catalogs Updated!

    PRODUCTS

    GaN High-Frequency Devices

    GaN enables high efficiency and high output, thereby contributing to the evolution of high-speed, large-capacity communication systems such as satellite communication (SATCOM) Earth station, and mobile communication base transceiver station (BTS).

    Silicon RF Devices

    Widely used in portable wireless communication devices that operate in the frequency band under 1 GHz in order to amplify transmission power, which contributes to low power consumption and miniaturization.