This lineup features SiC power semiconductors contributing to further energy-saving, downsizing and high efficiency of railway carriage traction systems, power-related systems such as direct-current transmission and power conversion equipment such as inverters. Since Mitsubishi Electric's SiC power semiconductor module was commercialized in 2010, it has been adopted in a wide range of power conversion equipment both in Japan and overseas.
Features
Applications
Power loss comparison
Internal equivalent circuit
Lineup
| Type | Rated voltage[V] | Rated current[A] | Type name | DataSheet | Circuit configuration | External dimension[mm] | External photo |
|---|---|---|---|---|---|---|---|
| Full SiC | 3300 | 185 | |||||
| 200 | |||||||
| 375 | |||||||
| 400 | |||||||
| 750 | |||||||
| 800 | |||||||
| Hybrid SiC | 600 |
| Type | Rated voltage[V] | Rated current[A] | Type name | DataSheet | Circuit configuration | External dimension[mm] | External photo |
|---|---|---|---|---|---|---|---|
| Hybrid SiC | 1700 | 1200 |
Documents
Corresponding Products