We offer high-frequency diode modules for AC switches for 3-levels, for freewheel diodes in inverter circuits, and for high-speed switching. The main switching devices of an inverter have shifted to high-speed MOS gate devices, such as IGBT. The requirements of radio noise regulations have also increased the importance of not just reverse recovery characteristics, but also software recovery characteristics.
Features
Applications
For AC switches
| IC (A) | ||||
|---|---|---|---|---|
| Type name | Connection | Type name | Connection | |
| 200 | - | - | ||
| - | - | |||
| 400 | - | - | ||
| 600 | - | - | ||
| 800 | - | - | ||
| Connection |
|
|||
For high-speed switching
| IC (A) | ||
|---|---|---|
| Type name | Connection | |
| 1400 | ||
| Connection |
|
|
HV diodes
| IC (A) | ||||||||
|---|---|---|---|---|---|---|---|---|
| Type name | Connection | Type name | Connection | Type name | Connection | Type name | Connection | |
| 300 | - | - | - | - | - | - | ||
| 400 | - | - | - | - | - | - | ||
| - | - | - | - | - | - | |||
| 450 | - | - | - | - | ||||
| 600 | - | - | - | - | ||||
| - | - | - | - | |||||
| 750 | - | - | - | - | - | - | ||
| 800 | - | - | - | - | - | - | ||
| 900 | - | - | - | - | - | - | ||
| - | - | - | - | - | - | |||
| - | - | - | - | - | - | |||
| 1000 | - | - | - | - | ||||
| 1200 | - | - | ||||||
| - | - | - | - | - | - | |||
| - | - | - | - | - | - | |||
| - | - | - | - | - | - | |||
| - | - | - | - | - | - | |||
| 1500 | - | - | - | - | ||||
| - | - | - | - | - | - | |||
| 1800 | - | - | - | - | - | - | ||
| - | - | - | - | - | - | |||
| Connection |
|
|||||||
Documents