Equipped with seventh generation IGBT
IPM (Intelligent Power Module) is a high-performance module equipped with a dedicated drive circuit for drawing greater performance from an IGBT chip, and provides a custom IC for executing self-protection functions (short circuit, supply undervoltage, and over-temperature). We are continuing to advance each IPM series in conjunction with the evolution of IGBT chips. The lineup includes the conventional IPM L1 series and the newly added G1 series which is compact and offers lower power loss and higher performance.
Features
Applications
Advantages of using IPM
Low-loss technology
Lineup
| IC (A) | Connection | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| Type name | DataSheet | Type name | DataSheet | Type name | DataSheet | Type name | DataSheet | ||
| 50 | - | - | |||||||
| - | - | ||||||||
| - | - | - | - | ||||||
| 75 | - | - | |||||||
| - | - | ||||||||
| - | - | - | - | ||||||
| 100 | - | - | - | - | - | - | |||
| - | - | ||||||||
| - | - | - | - | ||||||
| 150 | - | - | - | - | - | - | |||
| - | - | - | - | - | - | ||||
| 200 | - | - | - | - | |||||
| - | - | - | - | ||||||
| 300 | - | - | - | - | - | - | |||
| - | - | - | - | - | - | ||||
| 450 | - | - | - | - | - | - | |||
| - | - | - | - | - | - | ||||
| IC (A) | Connection | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| Type name | DataSheet | Type name | DataSheet | Type name | DataSheet | Type name | DataSheet | ||
| 25 | - | - | |||||||
| - | - | ||||||||
| - | - | - | - | ||||||
| 35 | - | - | |||||||
| - | - | ||||||||
| - | - | - | - | ||||||
| 50 | - | - | - | - | - | - | |||
| - | - | ||||||||
| - | - | - | - | ||||||
| 75 | - | - | - | - | - | - | |||
| - | - | - | - | - | - | ||||
| 100 | - | - | - | - | |||||
| - | - | - | - | ||||||
| 150 | - | - | - | - | - | - | |||
| - | - | - | - | - | - | ||||
| 200 | - | - | - | - | - | - | |||
| - | - | - | - | - | - | ||||
Documents
Corresponding Products