Mitsubishi Electric Refrigerators
Provides a luxurious, striking finish like no other.
Not only do the toughened glass panels look great, they are easy to keep clean.
A unique LED control panel lights up with just a touch to provide access to all the settings.
Provides a luxurious, striking finish like no other.
Not only do the toughened glass panels look great, they are easy to keep clean.
A unique LED control panel lights up with just a touch to provide access to all the settings.
The French door design delivers a wide internal space of 760 mm,
perfect for large platters and ensuring maximum storage capacity.
The French door design delivers a wide internal space of 760 mm,
perfect for large platters and ensuring maximum storage capacity.
The Supercool chilling function is ideal for storing meat, fish,
or other perishable food without freezing it, at about -3°C to 0°C.
This provides the convenience of food ready to cook without the need to defrost it.
The Supercool chilling function is ideal for storing meat, fish,
or other perishable food without freezing it, at about -3°C to 0°C.
This provides the convenience of food ready to cook without the need to defrost it.
The independent vegetable drawer is designed to maximise the freshness of produce.
The drawer features a higher humidity than the main refrigerator compartment
and is ideal for keeping fruit and vegetables crisper and fresher for longer.
The independent vegetable drawer is designed to maximise the freshness of produce.
The drawer features a higher humidity than the main refrigerator compartment
and is ideal for keeping fruit and vegetables crisper and fresher for longer.
Non-plumbed automatic ice maker produces a continuous supply of ice cubes.
Most of the water supply parts can be easily removed for cleaning.
Non-plumbed automatic ice maker produces a continuous supply of ice cubes.
Most of the water supply parts can be easily removed for cleaning.
Neuro Inverter technology memorises your life patterns and constantly monitors
the temperature within the refrigerator and adjusts the power and
running speed of the compressor accordingly,
resulting in an optimum and a quieter operation.
Neuro Inverter technology memorises your life patterns and constantly monitors
the temperature within the refrigerator and adjusts the power and
running speed of the compressor accordingly,
resulting in an optimum and a quieter operation.
MODEL | |||||
---|---|---|---|---|---|
MR-LX630EM | Colour | Black / Silver (Argent) | |||
Capacity (Litre) | Total | Gross | Net | ||
630 | 456 | ||||
Refrigerator Compartment | 333 | 295 | |||
Vegetable Compartment | 117 | 67 | |||
Freezer Compartment | 180 | 94 | |||
Dimensions (mm) | Width | Height | Depth | ||
900 | 1,798 | 735 | |||
Clearance Dimensions (mm) | Sides | Above | Behind | ||
30 | 100 | 50 | |||
Weight (kg) | 110 | ||||
Energy Efficiency | Energy Rating | 4.0 | |||
Inverter Compressor | ● |