- Research & Development
- Information & Communication Systems
- Semiconductors & Devices
FOR IMMEDIATE RELEASE No. 3237
TOKYO, January 10, 2019 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today its development of the world's first*ultra-wideband digitally controlled gallium nitride (GaN) amplifier, which is compatible with a world-leading range of sub-6GHz bands focused on fifth-generation (5G) mobile communication systems. With a power efficiency** rating of above 40%, the amplifier is expected to contribute to large-capacity communication and reduce the power consumption of mobile base stations.
- *According to Mitsubishi Electric research as of January 10, 2019
- **Output power level equivalent to 6.5dB peak-to-average power ratio (PAPR) modulated signal
![Ultra-wideband digitally controlled GaN amplifier](/mobile0c9a66/sites/news/2019/images/0110.jpg)
Ultra-wideband digitally controlled GaN amplifier
Key Features
- 1) Novel load modulation achieves wideband operation and contributes to large-capacity communication
- Mitsubishi Electric's novel ultra-wideband digitally controlled GaN amplifier uses an advanced load modulation circuit with two parallel GaN transistors. The circuit expands the bandwidth of load modulation, a key factor for the amplifier's high-efficiency operation, for wideband (1.4-4.8GHz) operation.
- Wide-band operation of amplifier supports several frequency bands.
- 2) Digital control realizes high-efficiency operation and reduces power consumption of mobile base stations
- Digitally controlled input signals for amplifier realize high-efficiency load modulation of above 40% over 110% of the fractional bandwidth. Digital control employs learning function based on Maisart®***.
- Improved efficiency of amplifier helps to reduce power consumption in mobile base stations.
- *** Mitsubishi Electric's AI creates the State-of-the- ART in technology
Inquiry
Media contact
Customer Inquiries
Related articles
- Research & Development
-
Jun 13, 2024
-
May 20, 2024
-
Mar 26, 2024
- Information & Communication Systems
-
Mar 26, 2024
-
May 29, 2023
-
May 31, 2022
- Semiconductors & Devices
-
Jun 14, 2024
-
Jun 10, 2024
-
Jun 06, 2024