- Semiconductors & Devices
FOR IMMEDIATE RELEASE No. 3231
TOKYO, November 26, 2018 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today that it has established mass-production technology for a new curved (concave) color TFT-LCD module that combines environmental ruggedness to withstand extreme temperatures and an attractive design, making it ideal for use in automobiles and leisure boats. The module offers a curvature radius from 700mm to less than 1,000mm and optical performance equivalent to that of flat screens. Mitsubishi Electric is now accepting orders for the new module.
Curved Color TFT-LCD module with newly developed technology
(800mm curvature radius)
The new module will be exhibited at bauma CHINA 2018 in Shanghai, China from November 27 to 30.
Product Features
- 1)Mass-production technology for TFT-LCD module with curvature radius of 700mm to under 1,000mm
- Efficient, stable production realized through optimized mechanical design and TFT panel design with consideration for curvature tolerance
- New mass-production technology ensures fast, high quality production with one-stop solution covering everything from TFT panel production to bonding of curved cover glass
- 2)Curved display performance equivalent to that of flat display
- Optimized mechanical and TFT panel designs achieve white and black luminance uniformity equivalent to that of flat displays
- Excellent visibility, even in bright environments, thanks to super-wide viewing angles of 176 degrees, both horizontally and vertically, high brightness of 1,000 cd/m2 and high contrast ratio of 1,000:1
- High-resolution (167-190ppi) display capably handles rich information
- Vibrant color visibility achieved with enhanced color reproduction (NTSC ration Typ.84%)
- Unmatched operating temperature range from -40 to 85 degrees Celsius withstands extreme temperatures.
Inquiry
Media contact
Customer Inquiries
Related articles
- Semiconductors & Devices