• twitter
  • facebook
  • mail

Products

Print Page

 

Ceiling mounted, horizontal type robot

Ceiling_mounted type robot MELFA

MELFA FR series features

"Next-generation intelligent functions" make it simple to carry out work that has always defied automation.
"FA-IT integration functions" support nextgeneration manufacturing.
"Safe, collaborative work applications" allow robots and people to work together with high levels of safety.
With these 3 key features, the FR Series is capable of handling virtually all your automation needs.

RH-3FRH35 Overview

RH-3FRHR35

  • A horizontal, multiple-joint type robot with a space-saving suspended installation mode.
  • Suitable for a wide range of applications, from precision assembly of electrical, electronic and other small components through to inspections, high-speed transportation andpackaging.
  • RH-3FRHR35 Specifications

Reduced equipment space

By suspending the machine from the ceiling, wasted space is eliminated and less space is needed for the entire installation.

Reduced equipment space

Easy installation

  • Constructed so that it can be suspended from fittings installed on top of the ceiling joists, making installation simple.
  • Internal gripper tubing channels are provided in the tip axis, making tube installation easy and eliminating the problem of tangled tubes.(Handles up to 4 inside the shaft.)

Easy installation

Easy start up

When a compact system starts up that is contained within the robot's maximum range of movement, the cylindrical movement range limitation function can be used to ensure that robot movement does not extend beyond the specified cylindrical range, allowing startup adjustment to be made without having to worry about interference.

Easy start up