MR-JE-C servo amplifier supports CiA 402 drive profile.
• Profile position mode: pp
• Profile velocity mode: pv
• Profile torque mode: tq
• Homing mode: hm
The servo amplifier generates a command to a target position based on the target position and speed set in the master station, and starts positioning operation with a start signal.
MR-JE-C supports Positioning modules (both differential and open-collector types) and enables position control by pulse train command and speed/torque control by analog voltage command.
In addition to CC-Link IE Field Network Basic and SLMP, MODBUS®/TCP network is supported by MR-JE-C, and enables the master device to drive machines.
* MODBUS®/TCP network is supported by MR-JE-C with software version A3 or later.