Factory Automation

Inverters-FREQROL Software FR Configurator Feature

From inverter startup to maintenance, FR Configurator is software that offers an easy operating environment.

Features

FR Configurator is software that offers an easy operating environment. Can be utilized effectively from inverter setting up to maintenance.
Parameter setting, monitoring, etc. can be performed on a display of Windows personal computer.
RS-485 communication *1 is available to connect a personal computer to an inverter using a PU connector.

  • *1 An RS-485-to-RS-232C or USB-to-RS-485 converter is required separately.