Network-related products |
Programmable Controllers MELSEC
CC-Link IE Development tools

Development tool
Network interface board driver development
- The reference manual (for developing a driver for the various operating systems) is provided to customers who wish to use the network interface board with an operating system other than Windows®
- This reference manual contains sample C programs, aiming to save the developer's programming time and cost

Manual name | Manual number |
---|---|
CC-Link IE Field Network Q80BD-J71GF11-T2/Q81BD-J71GF11-T2 Driver Development Reference Manual | SH(NA)-081155ENG |
CC-Link IE Controller Network Q80BD-J71GP21-SX Driver Development Reference Manual | SH(NA)-080819ENG |
Communication LSI embedded with GbE-PHY CP520
- CP520 supports development of CC-Link IE Field Network intelligent device station and remote device station, without requiring in-depth knowledge of the protocol
- CP520 is integrated communication LSI embedded with CC-Link IE Field Network communication ASIC, MPU, and GbE-PHY
- The integrated communication LSI saves the developer's programming time and cost related to MPU and GbE-PHY

Type | Model | Packaging unit |
---|---|---|
Communication LSI embedded with GbE-PHY CP520 |
NZ2GACP520-60 | 60 pieces |
Type | Manual number | Manual name |
---|---|---|
Reference manual | SH(NA)-081570ENG | CC-Link IE Field Network Intelligent Device Station Communication LSI Embedded with GbE-PHY CP520 Reference Manual |
Dedicated communication LSI, CP220
- CP220 supports development of CC-Link IE Field Network intelligent device station and remote device station, without requiring in-depth knowledge of the protocol
- The reference manual CD-ROM contains C program sample codes and circuit examples (PDF), aiming to save the developer's programming time and cost

Type | Model | Packaging unit |
---|---|---|
Dedicated communication LSI CP220 |
NZ2GACP220-60 | 60 pieces |
Type | Manual number | Manual name |
---|---|---|
Reference manual | SH(NA)-082461ENG | CC-Link IE Field Network Intelligent Device Station and Remote Device Station Communication LSI CP220 Reference Manual |
For price and other details, please contact your local Mitsubishi Electric office or sales representative.
Membership (regular, executive, or board membership) to CC-Link Partner Association (CLPA) is required for purchasing the development incorporating the communication LSI embedded with GbE-PHY, CP520 and dedicated communication LSI, CP220.
CC-Link Partner Association URL: https://www.cc-link.org