Gallery

Mitsubishi Electric Communications Activities

MEQ Ad: "Photovoltaic technology"

Uploaded :
Apr 28, 2010
Submitted by :
MELCO
Target Region :
Singapore, Malaysia
File Number :
00032
FOR REFERENCE ONLY.
Copying or usage of these materials is prohibited.

Headline or Title Copy

Proud to be a part of Singapore's green initiative.

Brief Overview

Installation at the Building and Construction Authority (BCA) Academy, Singapore's first retrofitted "Zero Energy Building (ZEB)", a structure which produces as much energy as it consumes. The objective of this advertisement is to increase awareness that Mitsubishi Electric is a part of Singapore's green initiative as a manufacturer of PV power systems. On the main roof and linkway of the ZEB at the BCA Academy, there are 858 Mitsubishi Electric photovoltaic panels, which generate 163kW of electricity. That is nearly 85% of the electricity produced by the facility.

Media Information

Country :
Singapore
Media Title :
The Straits Times
Type of Media :
Newspaper
Issue/Run Dates :
Mar 3, 22, 2010
Country :
Malaysia
Media Title :
The Star
Type of Media :
Newspaper
Issue/Run Dates :
Mar 3, 22, 2010