Ever struggle with time-consuming, cumbersome equipment adjustment when using a camera?
Using a Mitsubishi Electric CIS, which integrates illuminations lens, sensors, and other parts in one module, enables you to scan wide and flat objects instantly and easily.
Compared to an optical reduction line camera system, CIS offer smaller distortion in the peripheral area of scanned image and are therefore suitable for length measurement.
All forms of surface inspection are supported, from printed material/label/package inspections to length measurement inspections. You can utilize the CIS to find scratches, dirt, part defects, and color defects by connecting it to your software.
The KD Series CIS includes the image sensor, lens and LED illumination in one package. The fixed focal distance saves installation time with the use of simple brackets and mounting.

Three scanning widths are selectable, from 309㎜ to 926㎜, as a module for the application.
To suit each scanning width, the lens, light source and sensor (photodetector) have been integrated into one product, thereby eliminating the hassle of equipment adjustment when using multiple line cameras.

The GRIN lens system, which transfers a real, erect image at the same magnification and has same length as each scanning width, is used for Mitsubishi Electric CIS.
Thereby image distortion in the peripheral region of the scanning image is minimized and inspection accuracy is more stable compared to conventional line cameras and optical reduction scanning methods.

The CIS system captures clearer images than conventional line camera systems. This makes it easy to determine minor defects.

CIS with built-in illumination are equipped with our standard white LED array. There are also non-LED options for backlight or other custom lighting strategies. It is flexible to set CIS and the illumination at any viewing angle.


The new monochrome CIS has been proven complaint and carries the CE marking. It has a camera link connectors concentrated in one spot, and a transfer speed twice as fast as color models!
Easier cable routing is realized by placing the CameraLink® connectors in one place regardless of scanning width. The number of cables can be reduced for low-speed scanning, which helps to reduce peripheral costs.

| Series/Condition | Line Rate[kHz] | Adaptable scanning speed (m/sec) | ||||||||||
| 1200dpi | 600dpi | 300dpi | 200dpi | 150dpi | 1200dpi | 600dpi | 300dpi | 200dpi | 150dpi | |||
| KD-AX4 (*1) |
10bit color | - | 11.3 | 22.7 | 32.2 | 32.3 | - | 0.4 | 1.9 | 3.9 | 5.4 | |
| 8bit color | - | 22.7 | 32.2 | - | 0.9 | 2.6 | ||||||
| KD-MX | 10bit monochrome | - | 43.4 | - | 43.4 | - | 1.8 | 3.6 | - | 7.3 | ||
| 8bit monochrome | - | - | ||||||||||
| KD-CX2 (Scanning width 367mm, 807mm) (*2) |
10bit color | Internal | - | 55.0 | 96.2 | 130.6 | 159.1 | - | 2.3 | 8.1 | 16.5 | 26.9 |
| External | - | 50.6 | 80.9 | 100.9 | 115.2 | - | 2.1 | 6.8 | 12.8 | 19.5 | ||
| 8bit color | Internal | - | 55.0 | 96.2 | 130.6 | 159.1 | - | 2.3 | 8.1 | 16.5 | 26.9 | |
| External | - | 91.8 | 112.0 | 125.9 | - | 7.7 | 14.2 | 21.3 | ||||
| KD-CX2 (Scanning width 587mm) (*3) |
10bit color | - | 44.2 | 88.7 | 130.6 | 159.1 | - | 1.8 | 7.5 | 16.6 | 26.9 | |
| 8bit color | - | 55.0 | 96.2 | - | 2.3 | 7.7 | 14.2 | 21.3 | ||||
| KD-1200dpi | 10bit color | 55.0 | 88.0 | - | - | - | 1.2 | - | - | - | - | |
| 8bit color | 55.0 | 88.0 | - | - | - | 1.1 | - | - | - | - | ||
| KD-DXL (*4) |
10bit color | 1064 | - | 24.0 | 47.5 | 71.0 | 82.0 | - | 1.0 | 4.0 | 9.0 | 13.8 |
| 1247/1688 | - | 20.1 | 39.4 | 58.0 | 78.0 | - | 0.8 | 3.5 | 7.3 | 13.2 | ||
| 8bit color | 1064 | - | 35.1 | 72.1 | 104.4 | 134.5 | - | 1.4 | 6.1 | 13.2 | 22.7 | |
| 1247/1688 | - | 29.3 | 60.8 | 88.5 | 114.6 | - | 1.2 | 5.1 | 11.2 | 19.4 | ||
| KD-CXL (*5) |
10bit color | 1064 | - | 45.1 | 90.5 | 130.6 | 159.1 | - | 1.9 | 7.6 | 16.5 | 26.9 |
| 1247/1688 | - | 37.6 | 75.4 | 113.2 | 150.9 | - | 1.5 | 6.3 | 14.3 | 25.5 | ||
| 8bit color | 1064 | - | 55.0 | 96.2 | 130.6 | 159.1 | - | 2.3 | 8.1 | 16.5 | 26.9 | |
| 1247/1688 | - | 47.0 | 94.3 | - | 1.9 | 7.9 | 16.5 | 26.9 | ||||
| KD-CXF | 10bit color | 1064 | - | 45.1 | 90.5 | 130.6 | 159.1 | - | 1.9 | 7.6 | 16.5 | 26.9 |
| 8bit color | 1064 | - | 55.0 | 96.2 | 130.6 | 159.1 | - | 2.3 | 8.1 | 16.5 | 26.9 | |
| KD-SX | 8bit monochrome | - | 6.0 | - | - | - | - | 0.2 | - | - | - | |